All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
DI Type (Drop-In Spacer)
>
DI-6 Type Standard Hub Bolt Kits
>
View Items
DI-6 Type Standard Hub Bolt Kits
Check up to five results to perform an action.
The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
DI Type Disc Coupling Installation Instructions
(PDF, 0KB)
Disc Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 9 of 9
1
Part Number
Description
Coupling Size
69790494933
90-6/94-6-HUB BOLT KIT-STD
90-6
69790493904
110-6/115-6-HUB BOLT KIT-STD
110-6
69790493095
132-6/139-6-HUB BOLT KIT-STD
132-6
69790493096
158-6/165-6-HUB BOLT KIT-STD
158-6
69790493098
202-6/210-6-HUB BOLT KIT-STD
202-6
69790493099
228-6/236-6-HUB BOLT KIT-STD
228-6
69790493905
255-6/263-6-HUB BOLT KIT-STD
255-6
69790493100
278-6/286-6-HUB BOLT KIT-STD
278-6
69790493101
302-6/310-6-HUB BOLT KIT-STD
302-6
Results 1 - 9 of 9
1