All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Complete Couplings - Finished Bores > View Items  

DI-6 Type Complete Couplings - Finished Bores

Check up to five results to perform an action.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Description 

Size

Bore Size 

Keyway 1 (W x D)

Keyway 2 (W x D)

Dimension FD

Overall Length

Nominal Torque

69790494528 DI110-6-CP-1.7490X50MMH7-BSE=4.25 110-6 1.749 & 50mm in 3/8 x 3/16 in 14 x 3.8 mm in 4.53 in
115
mm
8.19 in
208
mm
5100 in·lb
69790497727 DI110-6-CP-1-3/8X1-7/8-BSE=4.25 110-6 1.375 & 1.875 in 5/16 x 5/32 in 1/2 x 1/4 in 4.53 in
115
mm
8.19 in
208
mm
5100 in·lb
69790497269 DI110-6-CP-5/8X3/4-BSE=5" 110-6 0.625 & 0.75 in 3/16 x 3/32 in 3/16 x 3/32 in 4.53 in
115
mm
8.94 in
227
mm
5100 in·lb
69790496425 DI110-6-CP-1.501X1.626-BSE=5"-2SS90BE 110-6 1.501 & 1.626 in N/A N/A 4.53 in
115
mm
8.94 in
227
mm
5100 in·lb
69790498742 DI132-6-CP-1-7/8X1-7/8-BSE=3.5 132-6 1.875 & 1.875 in 1/2 x 1/4 in 1/2 x 1/4 in 5.47 in
139
mm
8.22 in
231
mm
9700 in·lb
69790499518 DI132-6-CP-1-1/2X2-1/2-BSE=4" 132-6 1.5 & 2.5 in 3/8 x 3/16 in 5/8 x 5/16 in 5.47 in
139
mm
8.72 in
231
mm
9700 in·lb
69790493210 DI132-6-CP-2"X2-1/8-BSE=5" 132-6 2.0 & 2.125 in 1/2 x 1/4 in 1/2 x 1/4 in 5.47 in
139
mm
9.72 in
231
mm
9700 in·lb
69790493234 DI132-6-CP-2"X2-3/8-BSE=5" 132-6 2.0 & 2.375 in 1/2 x 1/4 in 5/8 x 5/16 in 5.47 in
139
mm
9.72 in
231
mm
9700 in·lb
69790499282 DI132-6-CP-2.3765X60MMF7-BSE=5"-2SSBE 132-6 2.3765 & 60 in 5/8 x 5/16 in 18 x 4.4 mm in 5.47 in
139
mm
9.72 in
247
mm
9700 in·lb
69790498687 DI132-6-CP-2.3765X65MMH7-BSE=5"-2SSBE 132-6 2.3765 & 60.03 in 5/8 x 5/16 in 18 x 4.4 mm in 5.47 in
139
mm
9.72 in
247
mm
9700 in·lb
69790499304 DI132-6-CP-2.3765X60MMF7-BSE=7"-2SSBE 132-6 2.3765 & 60 in 5/8 x 5/16 in 18 x 4.4 mm in 5.47 in
139
mm
11.72 in
298
mm
9700 in·lb
69790499733 DI132-6-CP-2-1/8X2-7/8JUM-BSE=8" 132-6 2.125 & 2.875 in 1/2 x 1/4 in 3/4 x 3/8 in 5.47 in
139
mm
12.72 in
323
mm
9700 in·lb
69790499343 DI132-6-CP-1-1/2X1-7/8-BSE=57" 132-6 1.5 & 1.875 in 3/8 x 3/16 in 1/2 x 1/4 in 5.47 in
139
mm
61.72 in
1568
mm
9700 in·lb
69790498993 DI158-6-CP-3-3/8X10B 2"-BSE=5.5-JUM OE 158-6 3.375 & 10B in 7/8 x 7/16 in 10B 2" in 6.5 in
165
mm
11.02 in
280
mm
17700 in·lb
69790499740 DI158-6-CP-1.626X2.3765-BSE7"-KW LH 2SS 158-6 1.626 & 2.3765 in 1/2 x 1/4 in 5/8 x 5/16 in 6.5 in
165
mm
12.52 in
318
mm
17700 in·lb
69790499044 DI158-6-CP-1.626X2.6265-BSE=7"-2SS90BE 158-6 1.626 & 2.6265 in 1/2 x 1/4 in 5/8 x 5/16 in 6.5 in
165
mm
12.52 in
318
mm
17700 in·lb
69790495377 DI158-6-CP-2.8765X75MMP7-BSE=18"-2SSBE 158-6 2.8765 & 75 mm in 3/4 x 3/8 in 20 x 4.9 mm in 6.5 in
165
mm
23.52 in
597
mm
17700 in·lb
69790499412 DI202-6-CP-2-1/2X4-3/8-BSE=7" 202-6 2.5 & 4.375 in 5/8 x 5/16 in 1 x 1/2 in 8.27 in
210.00
mm
14.08 in
366
mm
40700 in·lb
69790493077 DI202-6-CP-2-3/4X4"-BSE=7.31-JUM OE 202-6 2.75 & 4 in 5/8 x 5/16 in 1 x 1/2 in 8.27 in
210.00
mm
14.39 in
366
mm
40700 in·lb
69790497782 DI202-6-CP-80MMH7X130MMH7-BSE=7.31-SS 202-6 80.03 mm & 130.04 mm in 22 x 5.4 mm in 35 x 11.4 mm in 8.27 in
210.00
mm
14.39 in
366
mm
40700 in·lb
  Results 1 - 20 of 20 1