Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    DI-6 Type Complete Coupling, Jumbo Hubs - Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Complete Coupling, Jumbo Hubs - Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

DI-6 Type Complete Coupling, Jumbo Hubs - Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.





 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Item Name

Description 

Size

Length thru Bore

Dimension FD

Overall Length

Nominal Torque

69790495959 Drop-In Center Industrial Jumbo Coupling DI90-6-CP-RSBXRSB-BSE=3.5-JUM BE 90-6 1.570 in
39.88
mm
3.700 in
94.00
mm
6.640 in
159.00
mm
2100 in·lb
69790495969 Drop-In Center Industrial Jumbo Coupling DI90-6-CP-RSBXRSB-BSE=5"-JUM BE 90-6 1.570 in
39.88
mm
3.700 in
94.00
mm
8.140 in
159.00
mm
2100 in·lb
69790495961 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore DI110-6-CP-RSBXRSB-BSE=5"-JUM BE 110-6 1.97 in
50.04
mm
4.53 in
115
mm
8.94 in
208
mm
5100 in·lb
69790495960 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore DI110-6-CP-RSBXRSB-BSE=7"-JUM BE 110-6 1.97 in
50.04
mm
4.53 in
115
mm
10.94 in
208
mm
5100 in·lb
  Results 1 - 4 of 4 1 
<