All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Complete Coupling, Jumbo Hubs - Rough Stock Bore > View Items  

DI-6 Type Complete Coupling, Jumbo Hubs - Rough Stock Bore

Check up to five results to perform an action.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Item Name

Description 

Size

Length thru Bore

Dimension FD

Overall Length

Nominal Torque

69790495959 Drop-In Center Industrial Jumbo Coupling DI90-6-CP-RSBXRSB-BSE=3.5-JUM BE 90-6 1.570 in
39.88
mm
3.700 in
94.00
mm
6.640 in
159.00
mm
2100 in·lb
69790495969 Drop-In Center Industrial Jumbo Coupling DI90-6-CP-RSBXRSB-BSE=5"-JUM BE 90-6 1.570 in
39.88
mm
3.700 in
94.00
mm
8.140 in
159.00
mm
2100 in·lb
69790495961 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore DI110-6-CP-RSBXRSB-BSE=5"-JUM BE 110-6 1.97 in
50.04
mm
4.53 in
115
mm
8.94 in
208
mm
5100 in·lb
69790495960 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore DI110-6-CP-RSBXRSB-BSE=7"-JUM BE 110-6 1.97 in
50.04
mm
4.53 in
115
mm
10.94 in
208
mm
5100 in·lb
  Results 1 - 4 of 4 1