Part Number |
Item Name |
Description |
Size |
Length thru Bore |
Dimension FD |
Overall Length |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790495959 | N/A Drop-In Center Industrial Jumbo Coupling | Description N/A DI90-6-CP-RSBXRSB-BSE=3.5-JUM BE | Size N/A 90-6 | Length thru Bore N/A 1.570 in39.88 mm | Dimension FD N/A 3.700 in94.00 mm | Overall Length N/A 6.640 in159.00 mm | Nominal Torque N/A 2100 in·lb |
Add To Cart
Request Quote |
| 69790495969 | N/A Drop-In Center Industrial Jumbo Coupling | Description N/A DI90-6-CP-RSBXRSB-BSE=5"-JUM BE | Size N/A 90-6 | Length thru Bore N/A 1.570 in39.88 mm | Dimension FD N/A 3.700 in94.00 mm | Overall Length N/A 8.140 in159.00 mm | Nominal Torque N/A 2100 in·lb |
Add To Cart
Request Quote |
| 69790495961 | N/A Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore | Description N/A DI110-6-CP-RSBXRSB-BSE=5"-JUM BE | Size N/A 110-6 | Length thru Bore N/A 1.97 in50.04 mm | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 8.94 in208 mm | Nominal Torque N/A 5100 in·lb |
Add To Cart
Request Quote |
| 69790495960 | N/A Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore | Description N/A DI110-6-CP-RSBXRSB-BSE=7"-JUM BE | Size N/A 110-6 | Length thru Bore N/A 1.97 in50.04 mm | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 10.94 in208 mm | Nominal Torque N/A 5100 in·lb |
Add To Cart
Request Quote |