All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Hubs - Rough Stock Bore > View Items  

DI-6 Type Hubs - Rough Stock Bore

Check up to five results to perform an action.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    The DI Type coupling is the standard 6 bolt coupling with two hubs and a spacer assembly that can be installed or removed without disturbing the equipment and hubs and without removing the disc packs from the spacer assembly. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) so it can accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

Size

Length thru Bore

Nominal Torque

Max. Bore (Dimensions ID1/ID2)

69790494879 DI90-6-HUB-RSB 90-6 1.570 in
39.88
mm
2100 in·lb 1.68 in
43
mm
69790492069 DI110-6-HUB-RSB 110-6 1.97 in
50.04
mm
5100 in·lb 2.06 in
52
mm
69790492070 DI132-6-HUB-RSB 132-6 2.36 in
59.94
mm
9700 in·lb 2.69 in
67
mm
69790492071 DI158-6-HUB-RSB 158-6 2.76 in
70.1
mm
17700 in·lb 3.13 in
80
mm
69790492072 DI185-6-HUB-RSB 185-6 3.150 in
80.01
mm
29200 in·lb 3.750 in
95
mm
69790492073 DI202-6-HUB-RSB 202-6 3.54 in
89.92
mm
40700 in·lb 4.06 in
102
mm
69790492074 DI228-6-HUB-RSB 228-6 3.940 in
100.08
mm
62000.00 in·lb 4.500 in
115.00
mm
69790492075 DI255-6-HUB-RSB 255-6 4.530 in
115.06
mm
90300.00 in·lb 4.940 in
125
mm
69790492076 DI278-6-HUB-RSB 278-6 4.920 in
124.97
mm
125700.00 in·lb 5.500 in
140.00
mm
69790492077 DI302-6-HUB-RSB 302-6 5.320 in
135.13
mm
177000 in·lb 6.130 in
155.00
mm
  Results 1 - 10 of 10 1