Part Number |
Description |
Size |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790494879 | Description N/A DI90-6-HUB-RSB | Size N/A 90-6 | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.68 in43 mm |
Add To Cart
Request Quote |
|
| 69790492069 | Description N/A DI110-6-HUB-RSB | Size N/A 110-6 | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.06 in52 mm |
Add To Cart
Request Quote |
|
| 69790492070 | Description N/A DI132-6-HUB-RSB | Size N/A 132-6 | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.69 in67 mm |
Add To Cart
Request Quote |
|
| 69790492071 | Description N/A DI158-6-HUB-RSB | Size N/A 158-6 | Length thru Bore N/A 2.76 in70.1 mm | Nominal Torque N/A 17700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.13 in80 mm |
Add To Cart
Request Quote |
|
| 69790492072 | Description N/A DI185-6-HUB-RSB | Size N/A 185-6 | Length thru Bore N/A 3.150 in80.01 mm | Nominal Torque N/A 29200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95 mm |
Add To Cart
Request Quote |
|
| 69790492073 | Description N/A DI202-6-HUB-RSB | Size N/A 202-6 | Length thru Bore N/A 3.54 in89.92 mm | Nominal Torque N/A 40700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.06 in102 mm |
Add To Cart
Request Quote |
|
| 69790492074 | Description N/A DI228-6-HUB-RSB | Size N/A 228-6 | Length thru Bore N/A 3.940 in100.08 mm | Nominal Torque N/A 62000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.500 in115.00 mm |
Add To Cart
Request Quote |
|
| 69790492075 | Description N/A DI255-6-HUB-RSB | Size N/A 255-6 | Length thru Bore N/A 4.530 in115.06 mm | Nominal Torque N/A 90300.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.940 in125 mm |
Add To Cart
Request Quote |
|
| 69790492076 | Description N/A DI278-6-HUB-RSB | Size N/A 278-6 | Length thru Bore N/A 4.920 in124.97 mm | Nominal Torque N/A 125700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.500 in140.00 mm |
Add To Cart
Request Quote |
|
| 69790492077 | Description N/A DI302-6-HUB-RSB | Size N/A 302-6 | Length thru Bore N/A 5.320 in135.13 mm | Nominal Torque N/A 177000 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 6.130 in155.00 mm |
Add To Cart
Request Quote |