All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SU Type (Single Disc Pack)
>
Disc Pack Kits - High Speed
>
View Items
Disc Pack Kits - High Speed
Check up to five results to perform an action.
**High Speed Disc Packs are required for higher speed (balanced) disc coupling applications.**
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.
Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.
Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 11 of 11
1
Part Number
Description
Coupling Size
Number of Pieces
Nominal Torque
Max. Torque
Max. Angular Misalignment (per single disc pack)
69790493823
90-6-HS DISC PACK KIT
90-6
13
2100
in·lb
240
N·m
4200
in·lb
480
N·m
1.50
º
69790492869
110-6-HS DISC PACK KIT
110-6
13
5100
in·lb
575
N·m
10200
in·lb
1150
N·m
1.50
º
69790492870
132-6-HS DISC PACK KIT
132-6
13
9700
in·lb
1100
N·m
19200
in·lb
2200
N·m
1.50
º
69790492871
158-6-HS DISC PACK KIT
158-6
13
17700
in·lb
2000
N·m
35400
in·lb
4000
N·m
1.50
º
69790492872
185-6-HS DISC PACK KIT
185-6
13
29200
in·lb
3300
N·m
58400
in·lb
6600
N·m
1.50
º
69790492873
202-6-HS DISC PACK KIT
202-6
13
40700
in·lb
4600
N·m
81400
in·lb
9200
N·m
1
º
69790492874
228-6-HS DISC PACK KIT
228-6
13
62000.00
in·lb
7000.00
N·m
123900.00
in·lb
14000.00
N·m
1
º
69790492875
255-6-HS DISC PACK KIT
255-6
13
90300.00
in·lb
10200.00
N·m
180600.00
in·lb
20400.00
N·m
1
º
69790492876
278-6-HS DISC PACK KIT
278-6
13
125700.00
in·lb
14200.00
N·m
251400.00
in·lb
28400.00
N·m
1
º
69790492877
302-6-HS DISC PACK KIT
302-6
13
177000
in·lb
20200.00
N·m
354000.00
in·lb
40000.00
N·m
1
º
69790493271
325-6-HS DISC PACK KIT
325-6
13
221300
in·lb
25000
N·m
442600
in·lb
50000
N·m
1
º
Results 1 - 11 of 11
1