All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SU Type (Single Disc Pack) > Disc Pack Kits - High Speed > View Items  

Disc Pack Kits - High Speed

Check up to five results to perform an action.


    **High Speed Disc Packs are required for higher speed (balanced) disc coupling applications.**

    Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.

    Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.

    Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Description 

Coupling Size

Number of Pieces

Nominal Torque

Max. Torque

Max. Angular Misalignment (per single disc pack)

69790493823 90-6-HS DISC PACK KIT 90-6 13 2100 in·lb
240
N·m
4200 in·lb
480
N·m
1.50 º
69790492869 110-6-HS DISC PACK KIT 110-6 13 5100 in·lb
575
N·m
10200 in·lb
1150
N·m
1.50 º
69790492870 132-6-HS DISC PACK KIT 132-6 13 9700 in·lb
1100
N·m
19200 in·lb
2200
N·m
1.50 º
69790492871 158-6-HS DISC PACK KIT 158-6 13 17700 in·lb
2000
N·m
35400 in·lb
4000
N·m
1.50 º
69790492872 185-6-HS DISC PACK KIT 185-6 13 29200 in·lb
3300
N·m
58400 in·lb
6600
N·m
1.50 º
69790492873 202-6-HS DISC PACK KIT 202-6 13 40700 in·lb
4600
N·m
81400 in·lb
9200
N·m
1 º
69790492874 228-6-HS DISC PACK KIT 228-6 13 62000.00 in·lb
7000.00
N·m
123900.00 in·lb
14000.00
N·m
1 º
69790492875 255-6-HS DISC PACK KIT 255-6 13 90300.00 in·lb
10200.00
N·m
180600.00 in·lb
20400.00
N·m
1 º
69790492876 278-6-HS DISC PACK KIT 278-6 13 125700.00 in·lb
14200.00
N·m
251400.00 in·lb
28400.00
N·m
1 º
69790492877 302-6-HS DISC PACK KIT 302-6 13 177000 in·lb
20200.00
N·m
354000.00 in·lb
40000.00
N·m
1 º
69790493271 325-6-HS DISC PACK KIT 325-6 13 221300 in·lb
25000
N·m
442600 in·lb
50000
N·m
1 º
  Results 1 - 11 of 11 1