Part Number |
Description |
Size |
Hub Style |
Length thru Bore (Dimensions LTB1/LTB2) |
Dimension FD |
Overall Length |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790495958 | Description N/A DI90-6-CP-RSBXRSB-BSE=3.5 | Size N/A 90-6 | Hub Style N/A Standard | Length thru Bore (Dimensions LTB1/LTB2) N/A 1.570 in39.88 mm | Dimension FD N/A 3.700 in94.00 mm | Overall Length N/A 6.640 in159.00 mm | Nominal Torque N/A 2100 in·lb |
Add To Cart
Request Quote |
| 69790495962 | Description N/A DI132-6-CP-RSBXRSB-BSE=7" | Size N/A 132-6 | Hub Style N/A Standard | Length thru Bore (Dimensions LTB1/LTB2) N/A 2.36 in59.94 mm | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 11.72 in231 mm | Nominal Torque N/A 9700 in·lb |
Add To Cart
Request Quote |
| 69790499731 | Description N/A DI158-6-CP-RSBXRSB-BSE=7" | Size N/A 158-6 | Hub Style N/A Standard | Length thru Bore (Dimensions LTB1/LTB2) N/A 2.76 in70.1 mm | Dimension FD N/A 6.5 in165 mm | Overall Length N/A 12.52 in280 mm | Nominal Torque N/A 17700 in·lb |
Add To Cart
Request Quote |
| 69790499732 | Description N/A DI185-6-CP-RSBXRSB-BSE=7" | Size N/A 185-6 | Hub Style N/A Standard | Length thru Bore (Dimensions LTB1/LTB2) N/A 3.150 in80.01 mm | Dimension FD N/A 7.600 in193.00 mm | Overall Length N/A 13.900 in320.00 mm | Nominal Torque N/A 29200 in·lb |
Add To Cart
Request Quote |