Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    DI-6 Type Jumbo Hub Bolt Kits
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Jumbo Hub Bolt Kits > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

DI-6 Type Jumbo Hub Bolt Kits

For CAD models and more information, click Directly on the part number below.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.





 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 10 of 10 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Overall Length

Coupling Size

69790494932 90-6/94-6-HUB BOLT KIT-LG 6.25 in
159.00
mm
90-6
69790493102 110-6/115-6-HUB BOLT KIT-LG 8.19 in
208
mm
110-6
69790493103 132-6/139-6-HUB BOLT KIT-LG 9.100 in
231
mm
132-6
69790493104 158-6/165-6-HUB BOLT KIT-LG 11.02 in
280
mm
158-6
69790493105 185-6/193-6-HUB BOLT KIT-LG 12.610 in
320.00
mm
185-6
69790493106 202-6/210-6-HUB BOLT KIT-LG 14.39 in
366
mm
202-6
69790493107 228-6/236-6-HUB BOLT KIT-LG 15.940 in
405.00
mm
228-6
69790493108 255-6/263-6-HUB BOLT KIT-LG 18.940 in
481.00
mm
255-6
69790493109 278-6/286-6-HUB BOLT KIT-LG 19.900 in
505.00
mm
278-6
69790493110 302-6/310-6-HUB BOLT KIT-LG 21.680 in
551.00
mm
302-6
  Results 1 - 10 of 10 1 
<