All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
DI Type (Drop-In Spacer)
>
DI-6 Type Jumbo Hub Bolt Kits
>
View Items
DI-6 Type Jumbo Hub Bolt Kits
Check up to five results to perform an action.
The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
DI Type Disc Coupling Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 10 of 10
1
Part Number
Description
Overall Length
Coupling Size
69790494932
90-6/94-6-HUB BOLT KIT-LG
6.25
in
159.00
mm
90-6
69790493102
110-6/115-6-HUB BOLT KIT-LG
8.19
in
208
mm
110-6
69790493103
132-6/139-6-HUB BOLT KIT-LG
9.100
in
231
mm
132-6
69790493104
158-6/165-6-HUB BOLT KIT-LG
11.02
in
280
mm
158-6
69790493105
185-6/193-6-HUB BOLT KIT-LG
12.610
in
320.00
mm
185-6
69790493106
202-6/210-6-HUB BOLT KIT-LG
14.39
in
366
mm
202-6
69790493107
228-6/236-6-HUB BOLT KIT-LG
15.940
in
405.00
mm
228-6
69790493108
255-6/263-6-HUB BOLT KIT-LG
18.940
in
481.00
mm
255-6
69790493109
278-6/286-6-HUB BOLT KIT-LG
19.900
in
505.00
mm
278-6
69790493110
302-6/310-6-HUB BOLT KIT-LG
21.680
in
551.00
mm
302-6
Results 1 - 10 of 10
1