DI-6 Type Hubs with Keyway - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
DI Type (Drop-In Spacer)
>
DI-6 Type Hubs with Keyway - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DI-6 Type Hubs with Keyway - Metric Bores
For CAD models and more information, click Directly on the part number below.
The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
larger image
larger image
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
DI Type Disc Coupling Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Size
Hub Style
Length thru Bore
Nominal Torque
69790499457
DI110-6-HUB-28.021MM-8X3.3MMKW-2SS90
28.00
mm
110-6
Standard
1.970
in
50.04
mm
5100
in·lb
575
N·m
69790411649
DI132-6-HUB-55MMP7-16X4.3MMKW
55.00
mm
132-6
Standard
2.36
in
59.94
mm
9700
in·lb
1100
N·m
Results 1 - 2 of 2
1
<