Part Number |
Description |
Bore Size |
Size |
Hub Style |
Length thru Bore |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790499457 | Description N/A DI110-6-HUB-28.021MM-8X3.3MMKW-2SS90 | Bore Size N/A 28.00 mm | Size N/A 110-6 | Hub Style N/A Standard | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb575 N·m |
Add To Cart
Request Quote |
| 69790411649 | Description N/A DI132-6-HUB-55MMP7-16X4.3MMKW | Bore Size N/A 55.00 mm | Size N/A 132-6 | Hub Style N/A Standard | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb1100 N·m |
Add To Cart
Request Quote |