3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QMMC20J100S | N/A 22220 | N/A 100 mm | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC20J315S | N/A 22220 | N/A 3-15/16 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC20J400S | N/A 22220 | N/A 4 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC22J110S | N/A 22222 | N/A 110 mm | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC22J407S | N/A 22222 | N/A 4-7/16 in | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC22J408S | N/A 22222 | N/A 4-1/2 in | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC22J115S | N/A 22222 | N/A 115 mm | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC26J125S | N/A 22226 | N/A 125 mm | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC26J415S | N/A 22226 | N/A 4-15/16 in | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC26J500S | N/A 22226 | N/A 5 in | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC26J130S | N/A 22226 | N/A 130 mm | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC30J507S | N/A 23230 | N/A 5-7/16 in | N/A 11.5000 in292.100 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 88.0 Kg194 lb |
N/A ![]() |
QMMC30J508S | N/A 23230 | N/A 5-1/2 in | N/A 11.5000 in292.100 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 88.0 Kg194 lb |
N/A ![]() |
QMMC30J140S | N/A 23230 | N/A 140 mm | N/A 11.5000 in292.100 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 88.0 Kg194 lb |
N/A ![]() |
QMMC30J150S | N/A 23230 | N/A 150 mm | N/A 12.2500 in311.20 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 87.1 Kg192 lb |
N/A ![]() |
QMMC30J515S | N/A 23230 | N/A 5-15/16 in | N/A 12.2500 in311.20 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 87.1 Kg192 lb |
N/A ![]() |
QMMC30J600S | N/A 23230 | N/A 6 in | N/A 12.2500 in311.20 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A 87.1 Kg192 lb |
N/A ![]() |
QMMC34J607S | N/A 23234 | N/A 6-7/16 in | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
QMMC34J608S | N/A 23234 | N/A 6-1/2 in | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
QMMC34J170S | N/A 23234 | N/A 170 mm | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
QMMC34J615S | N/A 23234 | N/A 6-15/16 in | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
QMMC34J700S | N/A 23234 | N/A 7 in | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
QMMC34J180S | N/A 23234 | N/A 180 mm | N/A 13.563 in344.50 mm | N/A 7.130 in181.10 mm | N/A 2200 kN494000 lb | N/A 1660 kN373000 lb | N/A 155.6 Kg343 lb |
N/A ![]() |
1 2