3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
QMMC10J115S | N/A 22210 | N/A 1-15/16 in | N/A 4.125 in104.80 mm | N/A 2.450 in62.20 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 3.60 Kg8.00 lb |
N/A ![]() |
QMMC10J200S | N/A 22210 | N/A 2 in | N/A 4.125 in104.80 mm | N/A 2.450 in62.20 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 3.60 Kg8.00 lb |
N/A ![]() |
QMMC13J208S | N/A 22213 | N/A 2-1/2 in | N/A 5.0000 in127 mm | N/A 2.730 in69.30 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A Eccentric | N/A 5.4 Kg12.0 lb |
N/A ![]() |
QMMC11J204S | N/A 22211 | N/A 2-1/4 in | N/A 4.531 in115.10 mm | N/A 2.580 in65.50 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMMC15J211S | N/A 22215 | N/A 2-11/16 in | N/A 5.875 in149.20 mm | N/A 3.140 in79.80 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A Eccentric | N/A 8.2 Kg18.000 lb |
N/A ![]() |
QMMC15J215S | N/A 22215 | N/A 2-15/16 in | N/A 5.875 in149.20 mm | N/A 3.140 in79.80 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A Eccentric | N/A 8.2 Kg18.000 lb |
N/A ![]() |
QMMC11J203S | N/A 22211 | N/A 2-3/16 in | N/A 4.531 in115.10 mm | N/A 2.580 in65.50 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMMC15J212S | N/A 22215 | N/A 2-3/4 in | N/A 5.875 in149.20 mm | N/A 3.140 in79.80 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A Eccentric | N/A 8.2 Kg18.000 lb |
N/A ![]() |
QMMC13J207S | N/A 22213 | N/A 2-7/16 in | N/A 5.0000 in127 mm | N/A 2.730 in69.30 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A Eccentric | N/A 5.4 Kg12.0 lb |
N/A ![]() |
QMMC15J300S | N/A 22215 | N/A 3 in | N/A 5.875 in149.20 mm | N/A 3.140 in79.80 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A Eccentric | N/A 8.2 Kg18.000 lb |
N/A ![]() |
QMMC18J308S | N/A 22218 | N/A 3-1/2 in | N/A 6.750 in171.50 mm | N/A 3.450 in87.60 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A Eccentric | N/A 11.8 Kg26 lb |
N/A ![]() |
QMMC18J304S | N/A 22218 | N/A 3-1/4 in | N/A 6.750 in171.50 mm | N/A 3.450 in87.60 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A Eccentric | N/A 11.8 Kg26 lb |
N/A ![]() |
QMMC20J311S | N/A 22220 | N/A 3-11/16 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A Eccentric | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC20J315S | N/A 22220 | N/A 3-15/16 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A Eccentric | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC18J303S | N/A 22218 | N/A 3-3/16 in | N/A 6.750 in171.50 mm | N/A 3.450 in87.60 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A Eccentric | N/A 11.8 Kg26 lb |
N/A ![]() |
QMMC20J312S | N/A 22220 | N/A 3-3/4 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A Eccentric | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC18J307S | N/A 22218 | N/A 3-7/16 in | N/A 6.750 in171.50 mm | N/A 3.450 in87.60 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A Eccentric | N/A 11.8 Kg26 lb |
N/A ![]() |
QMMC20J400S | N/A 22220 | N/A 4 in | N/A 8.1250 in206.40 mm | N/A 4.140 in105.20 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A Eccentric | N/A 14.5 Kg32 lb |
N/A ![]() |
QMMC22J408S | N/A 22222 | N/A 4-1/2 in | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A Eccentric | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC26J415S | N/A 22226 | N/A 4-15/16 in | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A Eccentric | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC22J407S | N/A 22222 | N/A 4-7/16 in | N/A 8.750 in222.30 mm | N/A 4.270 in108.50 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A Eccentric | N/A 18.1 Kg40 lb |
N/A ![]() |
QMMC26J500S | N/A 22226 | N/A 5 in | N/A 10.438 in265.10 mm | N/A 5.580 in141.70 mm | N/A 945 kN212000 lb | N/A 757 kN170000 lb | N/A Eccentric | N/A 31.8 Kg70 lb |
N/A ![]() |
QMMC30J508S | N/A 23230 | N/A 5-1/2 in | N/A 11.5000 in292.100 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A Eccentric | N/A 88.0 Kg194 lb |
N/A ![]() |
QMMC30J515S | N/A 23230 | N/A 5-15/16 in | N/A 12.2500 in311.20 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A Eccentric | N/A 87.1 Kg192 lb |
N/A ![]() |
QMMC30J507S | N/A 23230 | N/A 5-7/16 in | N/A 11.5000 in292.100 mm | N/A 6.080 in154.40 mm | N/A 1660 kN372000 lb | N/A 1270 kN286000 lb | N/A Eccentric | N/A 88.0 Kg194 lb |
N/A ![]() |
1 2