3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
QMF08J107S | N/A 22208 | N/A 1-7/16 in | N/A 3.69 in93.7 mm | N/A 2.250 in57.2 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMFL08J107S | N/A 22208 | N/A 1-7/16 in | N/A 3.69 in93.7 mm | N/A 2.250 in57.2 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMFX08J107S | N/A 22208 | N/A 1-7/16 in | N/A 3.69 in93.7 mm | N/A 2.250 in57.2 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMF08J108S | N/A 22208 | N/A 1-1/2 in | N/A 4.25 in108.0 mm | N/A 2.340 in59.40 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMFL08J108S | N/A 22208 | N/A 1-1/2 in | N/A 3.69 in93.7 mm | N/A 2.250 in57.2 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMFX08J108S | N/A 22208 | N/A 1-1/2 in | N/A 4.25 in108.0 mm | N/A 2.340 in59.40 mm | N/A 22400 lb99.7 kN | N/A 23400 lb104 kN | N/A Eccentric | N/A 10 lb4.5 Kg |
N/A ![]() |
QMF09J040S | N/A 22209 | N/A 40 mm | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL09J040S | N/A 22209 | N/A 40 mm | N/A 4.600 in116.80 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX09J040S | N/A 22209 | N/A 40 mm | N/A 4.25 in108.0 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF09J111S | N/A 22209 | N/A 1-11/16 in | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL09J111S | N/A 22209 | N/A 1-11/16 in | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX09J111S | N/A 22209 | N/A 1-11/16 in | N/A 4.25 in108.0 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF09J112S | N/A 22209 | N/A 1-3/4 in | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL09J112S | N/A 22209 | N/A 1-3/4 in | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX09J112S | N/A 22209 | N/A 1-3/4 in | N/A 4.25 in108.0 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF09J045S | N/A 22209 | N/A 45 mm | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL09J045S | N/A 22209 | N/A 45 mm | N/A 4.66 in118.4 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX09J045S | N/A 22209 | N/A 45 mm | N/A 4.25 in108.0 mm | N/A 2.500 in63.5 mm | N/A 24200 lb108 kN | N/A 24500 lb109 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF10J115S | N/A 22210 | N/A 1-15/16 in | N/A 4.75 in120.7 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL10J115S | N/A 22210 | N/A 1-15/16 in | N/A 4.540 in115.30 mm | N/A 2.460 in62.50 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX10J115S | N/A 22210 | N/A 1-15/16 in | N/A 4.75 in120.7 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF10J050S | N/A 22210 | N/A 50 mm | N/A 4.75 in120.7 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFL10J050S | N/A 22210 | N/A 50 mm | N/A 4.540 in115.30 mm | N/A 2.460 in62.50 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMFX10J050S | N/A 22210 | N/A 50 mm | N/A 4.75 in120.7 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |
QMF10J200S | N/A 22210 | N/A 2 in | N/A 4.75 in120.7 mm | N/A 2.560 in65.00 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A Eccentric | N/A 11 lb5 Kg |
N/A ![]() |