3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

QMTU18J303S N/A 22218 N/A 3-3/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J307S N/A 22218 N/A 3-7/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU20J400S N/A 22220 N/A 4 in N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Eccentric N/A 58.0 lb26.3 Kg N/A CAD
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2