3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
QMTU10J115S | N/A 22210 | N/A 1-15/16 in | N/A 4.00 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.690 in17.50 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QMTU10J050S | N/A 22210 | N/A 50 mm | N/A 4.00 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.690 in17.50 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QMTU10J200S | N/A 22210 | N/A 2 in | N/A 4.00 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.690 in17.50 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QMTU11J055S | N/A 22211 | N/A 55 mm | N/A 4.50 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.810 in20.60 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 9.5 Kg21.0 lb |
N/A ![]() |
QMTU11J203S | N/A 22211 | N/A 2-3/16 in | N/A 4.50 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.810 in20.60 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 9.5 Kg21.0 lb |
N/A ![]() |
QMTU11J204S | N/A 22211 | N/A 2-1/4 in | N/A 4.50 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.810 in20.60 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 9.5 Kg21.0 lb |
N/A ![]() |
QMTU13J060S | N/A 22213 | N/A 60 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.060 in26.90 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 12.2 Kg27 lb |
N/A ![]() |
QMTU13J207S | N/A 22213 | N/A 2-7/16 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.060 in26.90 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 12.2 Kg27 lb |
N/A ![]() |
QMTU13J208S | N/A 22213 | N/A 2-1/2 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.060 in26.90 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 12.2 Kg27 lb |
N/A ![]() |
QMTU13J065S | N/A 22213 | N/A 65 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.060 in26.90 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 12.2 Kg27 lb |
N/A ![]() |
QMTU15J211S | N/A 22215 | N/A 2-11/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU15J212S | N/A 22215 | N/A 2-3/4 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU15J070S | N/A 22215 | N/A 70 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU15J215S | N/A 22215 | N/A 2-15/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU15J075S | N/A 22215 | N/A 75 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU15J300S | N/A 22215 | N/A 3 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.810 in46.00 mm | N/A 240 kN54100 lb | N/A 220 kN49900 lb | N/A 15.90 Kg35 lb |
N/A ![]() |
QMTU18J080S | N/A 22218 | N/A 80 mm | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J303S | N/A 22218 | N/A 3-3/16 in | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J304S | N/A 22218 | N/A 3-1/4 in | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J085S | N/A 22218 | N/A 85 mm | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J307S | N/A 22218 | N/A 3-7/16 in | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J308S | N/A 22218 | N/A 3-1/2 in | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU18J090S | N/A 22218 | N/A 90 mm | N/A 6.81 in173.0 mm | N/A 1.88 in47.8 mm | N/A 1.810 in46.00 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 20 Kg44 lb |
N/A ![]() |
QMTU20J311S | N/A 22220 | N/A 3-11/16 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.060 in52.30 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 26.3 Kg58.0 lb |
N/A ![]() |
QMTU20J312S | N/A 22220 | N/A 3-3/4 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.060 in52.30 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 26.3 Kg58.0 lb |
N/A ![]() |
1 2