Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 48 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMMC20J100S 22220 100 mm 8.1250 in
206.4
mm
5.039 in
128
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMMC20J315S 22220 3 15/16 in 8.1250 in
206.4
mm
5.039 in
128
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMMC20J400S 22220 4 in 8.1250 in
206.4
mm
5.039 in
128
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMMC22J110S 22222 110 mm 8.75 in
222.3
mm
5.83 in
148.1
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMMC22J407S 22222 4 7/16 in 8.75 in
222.3
mm
5.83 in
148.1
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMMC22J408S 22222 4 1/2 in 8.75 in
222.3
mm
5.83 in
148.1
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMMC22J115S 22222 115 mm 8.75 in
222.3
mm
5.83 in
148.1
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMMC26J125S 22226 125 mm 10.438 in
265.1
mm
6.51 in
165.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMMC26J415S 22226 4 15/16 in 10.438 in
265.1
mm
6.51 in
165.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMMC26J500S 22226 5 in 10.438 in
265.1
mm
6.51 in
165.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMMC26J130S 22226 130 mm 10.438 in
265.1
mm
6.51 in
165.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMMC30J507S 23230 5 7/16 in 11.5000 in
292.100
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC30J508S 23230 5 1/2 in 11.5000 in
292.100
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC30J140S 23230 140 mm 11.5000 in
292.100
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC30J150S 23230 150 mm 12.25 in
311.2
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC30J515S 23230 5 15/16 in 12.25 in
311.2
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC30J600S 23230 6 in 12.25 in
311.2
mm
7.41 in
188.2
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMMC34J607S 23234 6 7/16 in 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMMC34J608S 23234 6 1/2 in 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMMC34J170S 23234 170 mm 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMMC34J615S 23234 6 15/16 in 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMMC34J700S 23234 7 in 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMMC34J180S 23234 180 mm 13.563 in
344.5
mm
8.64 in
219.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
  Results 26 - 48 of 48 1 2 
<