Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMMC10J115S 22210 1 15/16 in 4.1250 in
104.8
mm
3.12 in
79.2
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMMC10J050S 22210 50 mm 4.1250 in
104.8
mm
3.12 in
79.2
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMMC10J200S 22210 2 in 4.1250 in
104.8
mm
3.12 in
79.2
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMMC11J055S 22211 55 mm 4.531 in
115.1
mm
3.29 in
83.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMMC11J203S 22211 2 3/16 in 4.531 in
115.1
mm
3.29 in
83.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMMC11J204S 22211 2 1/4 in 4.531 in
115.1
mm
3.29 in
83.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMMC13J060S 22213 60 mm 5 in
127
mm
3.37 in
85.6
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMMC13J207S 22213 2 7/16 in 5 in
127
mm
3.37 in
85.6
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMMC13J208S 22213 2 1/2 in 5 in
127
mm
3.37 in
85.6
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMMC13J065S 22213 65 mm 5 in
127
mm
3.37 in
85.6
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMMC15J211S 22215 2 11/16 in 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC15J212S 22215 2 3/4 in 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC15J070S 22215 70 mm 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC15J215S 22215 2 15/16 in 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC15J075S 22215 75 mm 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC15J300S 22215 3 in 5 7/8 in
149.2
mm
3.94 in
100.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMMC18J080S 22218 80 mm 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J303S 22218 3 3/16 in 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J304S 22218 3 1/4 in 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J085S 22218 85 mm 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J307S 22218 3 7/16 in 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J308S 22218 3 1/2 in 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC18J090S 22218 90 mm 6.75 in
171.5
mm
4.32 in
109.7
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMMC20J311S 22220 3 11/16 in 8.1250 in
206.4
mm
5.039 in
128
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMMC20J312S 22220 3 3/4 in 8.1250 in
206.4
mm
5.039 in
128
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 1 - 25 of 48 1 2 
<