All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Cartridge Block
>
View Items
Eccentric Cartridge Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 48 of 48
1
2
Part Number
Bearing Number
Shaft Size
Outside Diameter
Total Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMMC20J100S
22220
100
mm
8.1250
in
206.4
mm
5.039
in
128
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMMC20J315S
22220
3 15/16
in
8.1250
in
206.4
mm
5.039
in
128
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMMC20J400S
22220
4
in
8.1250
in
206.4
mm
5.039
in
128
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMMC22J110S
22222
110
mm
8-3/4
in
222.3
mm
5.83
in
148.1
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMMC22J407S
22222
4 7/16
in
8-3/4
in
222.3
mm
5.83
in
148.1
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMMC22J408S
22222
4 1/2
in
8-3/4
in
222.3
mm
5.83
in
148.1
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMMC22J115S
22222
115
mm
8-3/4
in
222.3
mm
5.83
in
148.1
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMMC26J125S
22226
125
mm
10.438
in
265.1
mm
6.51
in
165.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMMC26J415S
22226
4 15/16
in
10.438
in
265.1
mm
6.51
in
165.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMMC26J500S
22226
5
in
10.438
in
265.1
mm
6.51
in
165.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMMC26J130S
22226
130
mm
10.438
in
265.1
mm
6.51
in
165.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMMC30J507S
23230
5 7/16
in
11.5000
in
292.100
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC30J508S
23230
5 1/2
in
11.5000
in
292.100
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC30J140S
23230
140
mm
11.5000
in
292.100
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC30J150S
23230
150
mm
12.25
in
311.2
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC30J515S
23230
5 15/16
in
12.25
in
311.2
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC30J600S
23230
6
in
12.25
in
311.2
mm
7.41
in
188.2
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMMC34J607S
23234
6 7/16
in
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMMC34J608S
23234
6 1/2
in
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMMC34J170S
23234
170
mm
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMMC34J615S
23234
6 15/16
in
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMMC34J700S
23234
7
in
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
QMMC34J180S
23234
180
mm
13.563
in
344.5
mm
8.64
in
219.5
mm
494000
lbf
2200000
N
373000
lbf
1660000
N
Results 26 - 48 of 48
1
2