Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QMMC34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Outside Diameter N/A 13.563 in344.5 mm | Total Width N/A 8.64 in219.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMMC30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Outside Diameter N/A 12.25 in311.2 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 12.25 in311.2 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Outside Diameter N/A 11.5000 in292.100 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 11.5000 in292.100 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Outside Diameter N/A 12.25 in311.2 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Outside Diameter N/A 11.5000 in292.100 mm | Total Width N/A 7.41 in188.2 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMMC26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 6.51 in165.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMMC26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 6.51 in165.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMMC26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 6.51 in165.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMMC26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 6.51 in165.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMMC22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.83 in148.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMMC22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.83 in148.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMMC22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.83 in148.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMMC22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.83 in148.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMMC20J400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMMC20J315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMMC20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMMC20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMMC20J100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 5.039 in128 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |