Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 101 - 125 of 148 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFL18J304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFX18J304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFLP18J304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFMD18J304S 22218 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMF18J085S 22218 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFL18J085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFX18J085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFLP18J085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFMD18J085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMF18J307S 22218 3 7/16 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFL18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFX18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFLP18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFMD18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMF18J308S 22218 3 1/2 in 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFL18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFX18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFLP18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFMD18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMF18J090S 22218 90 mm 9.91 in
251.7
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFL18J090S 22218 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFX18J090S 22218 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFLP18J090S 22218 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFMD18J090S 22218 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMF20J311S 22220 3 11/16 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 101 - 125 of 148  1 2 3 4 5 »  
<