Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 148 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFMD08J035S 22208 35 mm 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMF08J107S 22208 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFL08J107S 22208 1 7/16 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFX08J107S 22208 1 7/16 in 5.26 in
133.6
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFMD08J107S 22208 1 7/16 in 5.66 in
143.8
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMF08J108S 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFL08J108S 22208 1 1/2 in 5 in
127
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFX08J108S 22208 1 1/2 in 5.5 in
139.7
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMFMD08J108S 22208 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMF09J040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFL09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFX09J040S 22209 40 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFMD09J040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMF09J111S 22209 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFL09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFX09J111S 22209 1 11/16 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFMD09J111S 22209 1 11/16 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMF09J112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFL09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFX09J112S 22209 1 3/4 in 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFMD09J112S 22209 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMF09J045S 22209 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFL09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFX09J045S 22209 45 mm 5.5 in
139.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMFMD09J045S 22209 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
  Results 1 - 25 of 148  1 2 3 4 5 »  
<