Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 126 - 148 of 148 Unit of Measure: Imperial Metric Both « 6 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFL20J311S 22220 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX20J311S 22220 3 11/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFLP20J311S 22220 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMF20J312S 22220 3 3/4 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFL20J312S 22220 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX20J312S 22220 3 3/4 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFLP20J312S 22220 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMF20J100S 22220 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFL20J100S 22220 100 mm 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX20J100S 22220 100 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFLP20J100S 22220 100 mm 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMF20J315S 22220 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFL20J315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX20J315S 22220 3 15/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFLP20J315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMF20J400S 22220 4 in 10.96 in
278.4
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFL20J400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX20J400S 22220 4 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFLP20J400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMF22J110S 22222 110 mm 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMF22J407S 22222 4 7/16 in 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMF22J408S 22222 4 1/2 in 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMF22J115S 22222 115 mm 12.38 in
314.5
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 126 - 148 of 148 « 6 
<