Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
QMPX20J400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMPX22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPX34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |