Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
QMPG30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPG30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPG30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPG30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J140S | Bearing Number N/A 23230 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.688 in169.9 mm | Bolt Spacing Min N/A 17.32 in439.9 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.68 in93.5 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPH30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J515S | Bearing Number N/A 23230 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPX30J150S | Bearing Number N/A 23230 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPF34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPG34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |
QMPH34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N | CAD N/A |