Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
QMPR26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.81 in71.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPR26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.81 in71.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPR26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.81 in71.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPF26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPF26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPF26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPF26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13.75 in349.3 mm | Bolt Spacing Max N/A 15.88 in403.4 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPX22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QMPG26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPG26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPG26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPG26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPX26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPH26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPH26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPH26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPH26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QMPG30J507S | Bearing Number N/A 23230 | Shaft Size N/A 5 7/16 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |
QMPG30J508S | Bearing Number N/A 23230 | Shaft Size N/A 5.5000 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N | CAD N/A |