Eccentric Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 137
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMFMD08J035S
22208
35
mm
5.66
in
143.8
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMF08J107S
22208
1 7/16
in
4.95
in
125.7
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFL08J107S
22208
1 7/16
in
5
in
127
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFX08J107S
22208
1 7/16
in
5.26
in
133.6
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFMD08J107S
22208
1 7/16
in
5.66
in
143.8
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMF08J108S
22208
1 1/2
in
5.84
in
148.3
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFL08J108S
22208
1 1/2
in
5
in
127
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFX08J108S
22208
1 1/2
in
5.5
in
139.7
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMFMD08J108S
22208
1 1/2
in
5.84
in
148.3
mm
0.5
in
12
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMF09J040S
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFL09J040S
22209
40
mm
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFX09J040S
22209
40
mm
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFMD09J040S
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMF09J111S
22209
1 11/16
in
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFL09J111S
22209
1 11/16
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFX09J111S
22209
1 11/16
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFMD09J111S
22209
1 11/16
in
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMF09J112S
22209
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFL09J112S
22209
1 3/4
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFX09J112S
22209
1 3/4
in
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFMD09J112S
22209
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMF09J045S
22209
45
mm
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFL09J045S
22209
45
mm
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFX09J045S
22209
45
mm
5.5
in
139.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
QMFMD09J045S
22209
45
mm
6.19
in
157.2
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
Results 1 - 25 of 137
1
2
3
4
5
»
<