Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QMF08J107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.95 in125.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMF08J108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMF09J040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMF09J045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMF09J111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMF09J112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMF10J050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMF10J115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMF10J200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMF11J055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMF11J203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMF11J204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMF13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMF13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMF13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMF13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMF15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.49 in215.6 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMF18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMF18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMF18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |