Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 124 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCMD13J065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMC15J211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC15J212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC15J070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC15J215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC15J075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC15J300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCW15J300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMCMD15J300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMC18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMCW18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMCMD18J080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMC18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMCW18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMCMD18J303S 22218 3 3/16 in 8.63 in
219.2
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 51 - 75 of 124 1 2 3 4 5 
<