Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 124 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCW08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMC08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMCMD08J035S 22208 35 mm 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMC08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMCW08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMCMD08J107S 22208 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMC08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMCW08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMCMD08J108S 22208 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMC09J040S 22209 40 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCW09J040S 22209 40 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCMD09J040S 22209 40 mm 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMC09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCW09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCMD09J111S 22209 1 11/16 in 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMC09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCW09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCMD09J112S 22209 1 3/4 in 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMC09J045S 22209 45 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCW09J045S 22209 45 mm 5.13 in
130.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMCMD09J045S 22209 45 mm 5.13 in
130.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMC10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMCW10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMCMD10J115S 22210 1 15/16 in 5.38 in
136.7
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMC10J050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
  Results 1 - 25 of 124 1 2 3 4 5 
<