Eccentric Piloted Flange Cartridge
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Piloted Flange Cartridge
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Piloted Flange Cartridge
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 76 - 100 of 124
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMC18J304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCW18J304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCMD18J304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMC18J085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCW18J085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCMD18J085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMC18J307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCW18J307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCMD18J307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMC18J308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCW18J308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCMD18J308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMC18J090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCW18J090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMCMD18J090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMC20J311S
22220
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMCW20J311S
22220
3 11/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMC20J312S
22220
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMCW20J312S
22220
3 3/4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMC20J100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMCW20J100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMC20J315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMCW20J315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMC20J400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMCW20J400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 76 - 100 of 124
1
2
3
4
5
<