Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 101 - 124 of 124 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMC22J110S 22222 110 mm 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMCW22J110S 22222 110 mm 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMC22J407S 22222 4 7/16 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMCW22J407S 22222 4 7/16 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMC22J408S 22222 4 1/2 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMCW22J408S 22222 4 1/2 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMC22J115S 22222 115 mm 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMCW22J115S 22222 115 mm 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMCW26J125S 22226 125 mm 12.75 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMCW26J415S 22226 4 15/16 in 12.75 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMCW26J500S 22226 5 in 12.75 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMCW26J130S 22226 130 mm 12.75 in
323.9
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QMCW30J507S 23230 5 7/16 in 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW30J508S 23230 5 1/2 in 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW30J140S 23230 140 mm 14.5 in
368.3
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW30J150S 23230 150 mm 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW30J515S 23230 5 15/16 in 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW30J600S 23230 6 in 16.5 in
419.1
mm
0.875 in
24
mm
372000 lbf
1660000
N
286000 lbf
1270000
N
QMCW34J607S 23234 6 7/16 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMCW34J608S 23234 6 1/2 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMCW34J170S 23234 170 mm 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMCW34J615S 23234 6 15/16 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMCW34J700S 23234 7 in 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMCW34J180S 23234 180 mm 17 in
431.8
mm
1 in
24
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
  Results 101 - 124 of 124 1 2 3 4 5 
<