Eccentric Take-Up Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Take-Up Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Take-Up Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 36 of 36
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMTU20J100S
22220
100
mm
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU20J315S
22220
3 15/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU20J400S
22220
4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU22J110S
22222
110
mm
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J407S
22222
4 7/16
in
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J408S
22222
4 1/2
in
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J115S
22222
115
mm
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU26J125S
22226
125
mm
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J415S
22226
4 15/16
in
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J500S
22226
5
in
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J130S
22226
130
mm
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 26 - 36 of 36
1
2
<