Eccentric Take-Up Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Take-Up Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Take-Up Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 36
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMTU10J115S
22210
1 15/16
in
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMTU10J050S
22210
50
mm
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMTU10J200S
22210
2
in
4
in
101.6
mm
1.06
in
26.9
mm
0.69
in
17.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QMTU11J055S
22211
55
mm
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMTU11J203S
22211
2 3/16
in
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMTU11J204S
22211
2 1/4
in
4-1/2
in
114.3
mm
1.19
in
30.2
mm
0.81
in
20.6
mm
31900
lbf
142000
N
31400
lbf
140000
N
QMTU13J060S
22213
60
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMTU13J207S
22213
2 7/16
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMTU13J208S
22213
2 1/2
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMTU13J065S
22213
65
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QMTU15J211S
22215
2 11/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU15J212S
22215
2 3/4
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU15J070S
22215
70
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU15J215S
22215
2 15/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU15J075S
22215
75
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU15J300S
22215
3
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
54100
lbf
240000
N
49900
lbf
222000
N
QMTU18J080S
22218
80
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J303S
22218
3 3/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J304S
22218
3 1/4
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J085S
22218
85
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J307S
22218
3 7/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J308S
22218
3 1/2
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU18J090S
22218
90
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMTU20J311S
22220
3 11/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU20J312S
22220
3 3/4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 1 - 25 of 36
1
2
<