All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Take-Up Block
>
View Items
Eccentric Take-Up Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 36 of 36
1
2
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMTU20J100S
22220
100
mm
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU20J315S
22220
3 15/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU20J400S
22220
4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTU22J110S
22222
110
mm
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J407S
22222
4 7/16
in
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J408S
22222
4 1/2
in
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU22J115S
22222
115
mm
9.5
in
241.3
mm
2.13
in
54.1
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMTU26J125S
22226
125
mm
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J415S
22226
4 15/16
in
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J500S
22226
5
in
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMTU26J130S
22226
130
mm
10.25
in
260.4
mm
2.38
in
60.5
mm
2.06
in
52.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 26 - 36 of 36
1
2