Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QMTU10J115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Slot to Slot N/A 4 in101.6 mm | Opening Height N/A 1.06 in26.9 mm | Slot Width N/A 0.69 in17.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMTU10J050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Slot to Slot N/A 4 in101.6 mm | Opening Height N/A 1.06 in26.9 mm | Slot Width N/A 0.69 in17.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMTU10J200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Slot to Slot N/A 4 in101.6 mm | Opening Height N/A 1.06 in26.9 mm | Slot Width N/A 0.69 in17.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QMTU11J055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Slot to Slot N/A 4.5 in114.3 mm | Opening Height N/A 1.19 in30.2 mm | Slot Width N/A 0.81 in20.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMTU11J203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Slot to Slot N/A 4.5 in114.3 mm | Opening Height N/A 1.19 in30.2 mm | Slot Width N/A 0.81 in20.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMTU11J204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Slot to Slot N/A 4.5 in114.3 mm | Opening Height N/A 1.19 in30.2 mm | Slot Width N/A 0.81 in20.6 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QMTU13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMTU13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMTU13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMTU13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QMTU15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QMTU18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QMTU20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QMTU20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |