Eccentric Top Pull Take-Up Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Top Pull Take-Up Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Top Pull Take-Up Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 27 of 27
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Total Height
Overall Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMTP20J315S
22220
3 15/16
in
11.38
in
289.1
mm
4.97
in
126.1
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMTP20J400S
22220
4
in
11.38
in
289.1
mm
4.97
in
126.1
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 26 - 27 of 27
1
2
<