Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Top Pull Take-Up Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Top Pull Take-Up Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Top Pull Take-Up Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 27 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTP10J115S 22210 1 15/16 in 6.44 in
163.6
mm
3.12 in
79.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMTP10J050S 22210 50 mm 6.44 in
163.6
mm
3.12 in
79.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMTP10J200S 22210 2 in 6.44 in
163.6
mm
3.12 in
79.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMTP11J055S 22211 55 mm 7.63 in
193.8
mm
3.49 in
88.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMTP11J203S 22211 2 3/16 in 7.63 in
193.8
mm
3.49 in
88.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMTP11J204S 22211 2 1/4 in 7.63 in
193.8
mm
3.49 in
88.5
mm
31900 lbf
142000
N
31400 lbf
140000
N
QMTP13J060S 22213 60 mm 8.28 in
210.3
mm
3.74 in
95
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMTP13J207S 22213 2 7/16 in 8.28 in
210.3
mm
3.74 in
95
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMTP13J208S 22213 2 1/2 in 8.28 in
210.3
mm
3.74 in
95
mm
48600 lbf
216000
N
46400 lbf
206000
N
QMTP15J211S 22215 2 11/16 in 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP15J212S 22215 2 3/4 in 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP15J070S 22215 70 mm 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP15J215S 22215 2 15/16 in 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP15J075S 22215 75 mm 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP15J300S 22215 3 in 8-1/2 in
215.9
mm
3.96 in
100.7
mm
54100 lbf
240000
N
49900 lbf
222000
N
QMTP18J080S 22218 80 mm 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J303S 22218 3 3/16 in 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J304S 22218 3 1/4 in 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J085S 22218 85 mm 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J307S 22218 3 7/16 in 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J308S 22218 3 1/2 in 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP18J090S 22218 90 mm 9.94 in
252.5
mm
4.37 in
110.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMTP20J311S 22220 3 11/16 in 11.38 in
289.1
mm
4.97 in
126.1
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMTP20J312S 22220 3 3/4 in 11.38 in
289.1
mm
4.97 in
126.1
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMTP20J100S 22220 100 mm 11.38 in
289.1
mm
4.97 in
126.1
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 1 - 25 of 27 1 2 
<