All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Top Pull Take-Up Block > View Items  

Eccentric Top Pull Take-Up Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 27 of 27 1 2 

Part Number

Bearing Number

Shaft Size

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTP20J315S 22220 3 15/16 in 11.38 in
289.1
mm
4.97 in
126.1
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QMTP20J400S 22220 4 in 11.38 in
289.1
mm
4.97 in
126.1
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 26 - 27 of 27 1 2