Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QMSN08J035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMSN08J107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMSN08J108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMP08J035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMPL08J035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMP08J107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMPL08J107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMP08J108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMPL08J108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N | CAD N/A |
QMSN09J040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMSN09J045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMSN09J111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMSN09J112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMP09J040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPL09J040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPMD09J040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMP09J111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.7 in144.8 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPL09J111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPMD09J111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMP09J112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPL09J112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPMD09J112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMP09J045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPL09J045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QMPMD09J045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |