All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Econoline Series Variable Speed Drives > Econoline Series Variable Speed Drives - Pulleys > View Items  

Econoline Series Variable Speed Drives - Pulleys

Check up to five results to perform an action.

Image




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Bore Diameter 

Model

Belt Size

Keyway Size 

Outside Diameter

Max. Pitch Diameter (Dimension PD)

68514418123 3402-1/2-PULLEY-NKW 1/2 in 3402 Any A Type 1/8 x 1/16 in 3.380 in 3.130 in
68514418124 3402-5/8-PULLEY 5/8 in 3402 Any A Type 3/16 x 3/32 in 3.380 in 3.130 in
68514437697 3402-3/4-PULLEY 3/4 in 3402 Any A Type 3/16 x 3/32 in 3.380 in 3.130 in
  Results 1 - 3 of 3 1