Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Keyway Size  (in)

Part Number

Bore Diameter 

Model

Belt Size

Keyway Size 

Outside Diameter

Max. Pitch Diameter (Dimension PD)

3402-1/2-PULLEY-NKW N/A 1/2 in N/A 3402 N/A Any A Type N/A 1/8 x 1/16 in N/A 3.380 in N/A 3.130 in
3402-5/8-PULLEY N/A 5/8 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
3402-3/4-PULLEY N/A 3/4 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1