Part Number |
Description |
Bore Diameter |
Model |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514418123 | Description N/A 3402-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Model N/A 3402 | Belt Size N/A Any A Type | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in |
Add To Cart
Request Quote |
| 68514418124 | Description N/A 3402-5/8-PULLEY | Bore Diameter N/A 5/8 in | Model N/A 3402 | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in |
Add To Cart
Request Quote |
| 68514437697 | Description N/A 3402-3/4-PULLEY | Bore Diameter N/A 3/4 in | Model N/A 3402 | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in |
Add To Cart
Request Quote |