All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
Econoline Series Variable Speed Drives
>
Econoline Series M Type Manual Pulleys w/ Keyway - Imperial
>
View Items
Econoline Series M Type Manual Pulleys w/ Keyway - Imperial
Check up to five results to perform an action.
Fixed Center Drives
1/3 Through 5 HP, “A” and “B” Belts
The Econoline fixed center drive uses a driver pulley that is manually adjustable. (Refer to the description of Econoline fixed center drives on page VSD-14). There are two types of controllable pulleys: the M type with a hand wheel and built-in adjusting device, and the MLA type that uses an external control. The MLA type pulley can be used with the Lovejoy Model 76 Control Stand or some other type of linear controller. CJ CJ
Spring-loaded pulleys are through-bored for all types of shaft mounting arrangements. The exposed spring design allows for a cooler running pulley and permits easy cleaning. Complete spring enclosures are available as an option on some models.
Belt Selection
Econoline pulleys are designed specifically for “A” and “B” section drive belts, though they can also be used with “4L” and “5L” belts if necessary. Cogged, raw-edge belts have a definite advantage over wrapped types because they readily form around small pitch diameters, and provide a better arc of contact and provide best possible transmission of torque. If a “slip clutching” effect is desirable to protect machinery in the event of overload, a wrapped belt is recommended.
Adjustable Center Drives
An adjustable center drive using the Econoline variable speed driver pulley is an economical, efficient solution for many drive requirements. The typical adjustable center drive consists of a spring-loaded pulley mounted on the motor shaft, a companion sheave on the driven shaft, an adjustable motor base, and a belt. A wide range of sizes and horsepower ratings are available from the Econoline series to fit the system requirements.
Standard “A” and “B” companion sheaves are recommended for use with Econoline adjustable center drives. Since many Econoline pulleys have only one moveable flange and the companion sheaves are grooved, some misalignment of the belt can be expected and is acceptable for most drives. To minimize this misalignment, the belt should be aligned with the driven sheave when the belt is in the median pitch diameter range of the variable speed pulley, or in the range of principle operation. Due to the minimal bottom contact area of “A” and “B” belts, flat driven sheaves are NOT recommended.
Fixed Center Drives
Econoline fixed center drives utilize the same type of spring-loaded pulley as an adjustable center drive, only it is normally mounted on the driven shaft. The driver pulley is of similar size and construction, but it is manually adjustable. A fixed center drive offers greater driven speed range in a more compact space. There are two types of controllable pulleys: the M type with a hand wheel and built-in adjusting device, and the MLA type that uses an external control. The MLA type pulley can be used with the Lovejoy #76 Control Stand (see page VSD-21) or some other type of linear controller.
A fixed center drive consists of four component parts: the adjustable driver pulley, the spring-loaded driven pulley, the belt, and a Model 501 Torque Arm Bracket. This bracket prevents the hand wheel from spinning so speed can be changed while the drive is running (see drawing on page VSD-21). The 501 Torque Arm Bracket is NOT needed with the MLA type pulley. A wide variety of drive packages are available from the Econoline Series to suit your needs. Different diameter pulleys can be paired together to achieve a variety of driven speed ranges, and all sizes of driven spring- loaded pulleys are available in a variety of horsepower ratings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 15 of 15
1
Part Number
Description
Bore Diameter
Belt Type
Model
Keyway Size
Outside Diameter
Max. Pitch Diameter (Dimension PD)
68514431584
M-34-3/4-PULLEY
3/4
in
A
M-34
3/16 x 3/32
in
3.380
in
3.130
in
68514431583
M-34-5/8-PULLEY
5/8
in
A
M-34
3/16 x 3/32
in
3.380
in
3.130
in
68514431588
M-50-3/4-PULLEY
3/4
in
B
M-50
3/16 x 3/32
in
5.00
in
4.650
in
68514431587
M-50-5/8-PULLEY
5/8
in
B
M-50
3/16 x 3/32
in
5.00
in
4.650
in
68514431589
M-50-7/8-PULLEY
7/8
in
B
M-50
3/16 x 3/32
in
5.00
in
4.650
in
68514431620
M-60-1"-PULLEY
1
in
B
M-60
1/4 x 1/8
in
6.000
in
5.650
in
68514431621
M-60-1-1/8-PULLEY
1 1/8
in
B
M-60
1/4 x 1/8
in
6.000
in
5.650
in
68514431618
M-60-3/4-PULLEY
3/4
in
B
M-60
3/16 x 3/32
in
6.000
in
5.650
in
68514431617
M-60-5/8-PULLEY
5/8
in
B
M-60
3/16 x 3/32
in
6.000
in
5.650
in
68514431619
M-60-7/8-PULLEY
7/8
in
B
M-60
3/16 x 3/32
in
6.000
in
5.650
in
68514437302
M-70-1"-PULLEY
1
in
B
M-70
1/4 x 1/8
in
7.000
in
6.650
in
68514437303
M-70-1-1/8-PULLEY
1 1/8
in
B
M-70
1/4 x 1/8
in
7.000
in
6.650
in
68514437300
M-70-3/4-PULLEY
3/4
in
B
M-70
3/16 x 3/32
in
7.000
in
6.650
in
68514437299
M-70-5/8-PULLEY
5/8
in
B
M-70
3/16 x 3/32
in
7.000
in
6.650
in
68514437301
M-70-7/8-PULLEY
7/8
in
B
M-70
3/16 x 3/32
in
7.000
in
6.650
in
Results 1 - 15 of 15
1