Part Number |
Description |
Bore Diameter |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Belt Type |
Model |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514427806 | Description N/A 3403-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Belt Type N/A A | Model N/A 3403 |
Add To Cart
Request Quote |
| 68514427809 | Description N/A 3405-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Belt Type N/A A | Model N/A 3405 |
Add To Cart
Request Quote |
| 68514427812 | Description N/A 3407-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Belt Type N/A A | Model N/A 3407 |
Add To Cart
Request Quote |
| 68514427815 | Description N/A 4005-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Belt Type N/A A | Model N/A 4005 |
Add To Cart
Request Quote |
| 68514427818 | Description N/A 4007-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Belt Type N/A A | Model N/A 4007 |
Add To Cart
Request Quote |
| 68514442043 | Description N/A 4010-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Belt Type N/A A | Model N/A 4010 |
Add To Cart
Request Quote |
| 68514427827 | Description N/A 5015-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Belt Type N/A B | Model N/A 5015 |
Add To Cart
Request Quote |
| 68514437368 | Description N/A 5005A-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Belt Type N/A A | Model N/A 5005A |
Add To Cart
Request Quote |
| 68514427821 | Description N/A 5005-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Belt Type N/A B | Model N/A 5005 |
Add To Cart
Request Quote |
| 68514442097 | Description N/A 5010A-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Belt Type N/A A | Model N/A 5010A |
Add To Cart
Request Quote |
| 68514442101 | Description N/A 5015A-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Belt Type N/A A | Model N/A 5015A |
Add To Cart
Request Quote |
| 68514427096 | Description N/A 5010-1/2-PULLEY-NKW | Bore Diameter N/A 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Belt Type N/A B | Model N/A 5010 |
Add To Cart
Request Quote |