All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric
Check up to five results to perform an action.
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 17 of 17
1
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
JL724348 - JL724314-B
L724300
120
mm
4.7244
in
170
mm
6.6929
in
25.400
mm
1.0000
in
19.050
mm
0.7500
in
11.350
mm
4.468
in
145000
N
32600
lbf
231000
N
52000
lbf
JL730646 - JL730612-B
L730600
150
mm
5.9055
in
205
mm
8.0709
in
28.575
mm
1.1250
in
21.438
mm
0.8440
in
12.000
mm
4.724
in
194000
N
43500
lbf
339000
N
76100
lbf
JLM722948 - JLM722912-B
LM722900
115
mm
4.5276
in
165
mm
6.4961
in
27.000
mm
1.0630
in
21.000
mm
0.8268
in
12.500
mm
4.921
in
160000
N
35900
lbf
245000
N
55100
lbf
JM624649 - JM624610-B
M624600
120
mm
4.7244
in
180
mm
7.0866
in
36
mm
1.4173
in
26.000
mm
1.0236
in
16.350
mm
6.437
in
247000
N
55500
lbf
377000
N
84700
lbf
JM716649 - JM716610-B
M716600
85
mm
3.3465
in
130
mm
5.1181
in
29.000
mm
1.1417
in
24.000
mm
0.9449
in
11.557
mm
4.550
in
161000
N
36300
lbf
245000
N
55100
lbf
JP10049 - JP10010-B
JP10000
100
mm
3.937
in
145
mm
5.7087
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
10.500
mm
4.134
in
125000
N
28200
lbf
172000
N
38700
lbf
JP13049 - JP13010-B
JP13000
130
mm
5.1181
in
185
mm
7.2835
in
27.000
mm
1.0630
in
21.000
mm
0.8268
in
13.000
mm
5.118
in
196000
N
44000
lbf
283000
N
63600
lbf
JP14049 - JP14010-B
JP14000
140
mm
5.5118
in
195
mm
7.6772
in
27.000
mm
1.0630
in
21.000
mm
0.8268
in
13.000
mm
5.118
in
203000
N
45700
lbf
304000
N
68400
lbf
JP6049 - JP6010-B
JP6000
60
mm
2.3622
in
100
mm
3.937
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
8.500
mm
3.3460
in
82500
N
18500
lbf
101000
N
22800
lbf
JP7049 - JP7010-B
JP7000
70
mm
2.7559
in
110
mm
4.3307
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
8.500
mm
3.3460
in
91600
N
20600
lbf
112000
N
25200
lbf
JP8049 - JP8010-B
JP8000
80
mm
3.1496
in
125
mm
4.9213
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
10.500
mm
4.134
in
107000
N
24000
lbf
141000
N
31800
lbf
X32009X - Y32009XR
32009X
45
mm
1.7717
in
75
mm
2.9528
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
8.000
mm
3.150
in
78700
N
17700
lbf
84300
N
19000
lbf
X33109 - Y33109R
33109
45
mm
1.7717
in
80
mm
3.1496
in
26.000
mm
1.0236
in
20.500
mm
0.8071
in
10
mm
0.3937
in
113000
N
25300
lbf
119000
N
26800
lbf
XAA32009X - Y32009XR
32009X
45
mm
1.7717
in
75
mm
2.9528
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
8.000
mm
0.3150
in
78700
N
17700
lbf
84300
N
19000
lbf
XGB-33212 - Y33212R
33212
55
mm
2.1654
in
110
mm
4.3307
in
38.000
mm
1.4961
in
29.000
mm
1.1417
in
16.000
mm
0.6299
in
234000
N
52700
lbf
253000
N
56800
lbf
JP18049 - JP18010-B
JP18000
180
mm
7.0866
in
240
mm
9.4488
in
30.000
mm
1.1811
in
23.000
mm
0.9055
in
15.000
mm
0.5906
in
239000
N
53600
lbf
409000
N
92000
lbf
XAE32010X - Y32010XR
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
8.000
mm
0.3150
in
82700
N
18600
lbf
92700
N
20800
lbf
Results 1 - 17 of 17
1