Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

XGA33210 / YSA33210R N/A 40 mm1.5748 in N/A 95 mm3.7402 in N/A 10 mm3.937 in N/A 32.000 mm1.2598 in N/A 27 mm1.063 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
32009XR N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 8.000 mm3.150 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XAA32009X / Y32009XR N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 8.000 mm0.3150 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
X33109 / Y33109R N/A 45 mm1.7717 in N/A 80 mm3.1496 in N/A 10 mm0.3937 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 113000 N25300 lbf N/A 119000 N26800 lbf N/A CAD Icon (for items table)
XAE32010X / Y32010XR N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 8.000 mm0.3150 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XGB-33212 / Y33212R N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 16.000 mm0.6299 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
JP6049-90BA6 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 8.500 mm3.346 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
JP6049-90B02 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 8.500 mm3.346 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
JP7049-90BA7 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 8.500 mm3.346 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD Icon (for items table)
JP8049-90B02 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 10.500 mm4.134 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JP8049-99301 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 10.500 mm4.134 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JM716649 / JM716610-B N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 11.557 mm4.550 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JP10049-90B02 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 10.500 mm4.134 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049-99302 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 10.500 mm4.134 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JLM722948-90B01 N/A 115 mm4.5276 in N/A 165 mm6.4961 in N/A 12.500 mm4.921 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JL724348 / JL724314-B N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 11.350 mm4.468 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.75 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JM624649 / JM624610-B N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 16.350 mm6.437 in N/A 36 mm1.4173 in N/A 26 mm1.0236 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table)
JP13049 / JP13010-B N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 13.000 mm5.118 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP14049-90BA1 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 13.000 mm5.118 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
JP14049-90BA6 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 13.000 mm5.118 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
JL730646 / JL730612-B N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 12.000 mm4.724 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
JP18049-99302 N/A 180 mm7.0866 in N/A 240 mm9.4488 in N/A 15 mm0.5906 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1